IESNA:LM-63-2002
[TEST]P1642251
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-740-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 70CRI 4000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24112.6
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4091.5 4398.7 4488.6 4565.4 4578.6 4563.2 4583.0 4653.2 4756.3 4944.9 5195.0 5493.4 5815.9 6127.4 6417.0 
6708.8 6950.1 7143.2 7364.8 7636.8 7937.4 8286.2 8729.3 9220.8 9784.6 10293.6 10822.3 11019.7 9799.9 7452.5 
4170.5 1410.6 835.9 250.1 0.0 0.0 0.0 
4091.5 4414.0 4506.2 4569.8 4576.4 4563.2 4589.5 4659.7 4773.8 4955.9 5210.4 5511.0 5831.3 6125.2 6417.0 
6693.4 6943.5 7158.5 7367.0 7610.5 7889.1 8240.1 8683.3 9157.1 9727.5 10267.2 10872.7 11166.7 10076.4 7775.0 
4519.3 1526.9 879.7 296.2 0.0 0.0 0.0 
4091.5 4411.8 4493.0 4561.0 4580.8 4591.7 4644.4 4747.5 4885.7 5076.6 5331.1 5629.4 5936.6 6226.2 6500.4 
6772.4 7035.7 7277.0 7531.5 7794.8 8097.5 8477.0 8933.4 9503.8 10208.0 10864.0 11759.0 12349.2 11792.0 9826.3 
7318.7 3404.9 1268.0 699.8 149.2 0.0 0.0 
4091.5 4418.4 4486.4 4545.7 4583.0 4624.6 4705.8 4839.6 5004.2 5201.6 5451.7 5734.7 6030.9 6302.9 6577.2 
6858.0 7147.6 7454.7 7803.5 8176.5 8617.5 9124.2 9731.9 10499.8 11414.6 12384.3 13501.0 14510.1 14567.2 11928.0 
8981.6 5557.0 2766.4 1026.7 318.1 0.0 0.0 
4091.5 4403.1 4457.9 4504.0 4556.6 4624.6 4725.6 4863.8 5026.1 5212.6 5423.2 5660.1 5932.2 6202.0 6504.8 
6851.4 7235.3 7676.3 8156.7 8687.7 9282.2 9995.2 10837.6 11888.5 13101.7 14257.8 15420.6 16337.6 16717.2 15034.5 
10093.9 6662.7 3505.8 1373.4 359.8 0.0 0.0 
4091.5 4378.9 4431.6 4468.9 4525.9 4609.3 4710.2 4846.2 5004.2 5177.5 5370.6 5598.7 5859.8 6145.0 6474.1 
6853.6 7305.5 7818.9 8382.7 9021.1 9699.0 10502.0 11495.8 12573.0 13735.7 14793.1 15780.4 16618.4 16984.8 15644.4 
10651.2 6162.5 2906.9 855.6 140.4 0.0 0.0 
4091.5 4374.5 4425.0 4444.7 4506.2 4589.5 4701.4 4828.7 4969.1 5124.8 5298.2 5517.5 5763.2 6057.2 6392.9 
6807.5 7277.0 7838.6 8461.7 9161.5 9984.2 10868.3 11879.7 12963.5 13981.4 14861.2 15664.1 16414.4 16495.6 14808.5 
10344.0 5217.0 2294.8 724.0 140.4 2.2 0.0 
4091.5 4341.6 4389.9 4396.5 4440.4 4530.3 4640.0 4767.2 4883.5 5006.4 5164.3 5350.8 5592.1 5883.9 6254.7 
6741.7 7301.1 7937.4 8716.2 9479.6 10449.3 11337.8 12274.6 13156.5 13902.4 14516.7 15126.6 15431.6 14611.1 11903.8 
7636.8 3793.2 1401.9 800.8 454.1 11.0 0.0 
4091.5 4282.4 4321.9 4315.3 4337.2 4409.6 4514.9 4633.4 4749.7 4866.0 5004.2 5188.5 5427.6 5752.3 6180.1 
6746.1 7439.4 8292.8 9220.8 10260.6 11291.8 12175.9 12998.6 13623.8 14137.2 14514.5 14665.9 14036.3 11702.0 7542.5 
3341.2 1228.6 625.2 324.7 59.2 6.6 0.0 
4091.5 4207.8 4221.0 4214.4 4229.7 4282.4 4374.5 4479.8 4593.9 4714.6 4857.2 5054.6 5326.7 5708.4 6232.7 
6932.6 7788.2 8832.4 9916.2 10973.6 11842.4 12505.0 12994.2 13373.7 13597.5 13601.9 13064.4 11256.7 7456.9 3266.6 
853.4 324.7 173.3 94.3 39.5 8.8 0.0 
4091.5 4124.4 4076.2 4047.7 4049.9 4093.7 4172.7 4262.7 4348.2 4444.7 4567.6 4725.6 4949.3 5282.8 5728.1 
6340.2 7123.4 8007.6 8977.2 9767.0 10355.0 10706.0 10960.5 11131.6 11072.4 10673.1 9492.8 7228.7 3959.9 1329.5 397.1 
210.6 147.0 122.9 89.9 19.7 0.0 
4091.5 4065.2 3984.0 3913.8 3883.1 3898.5 3942.4 3992.8 4043.3 4104.7 4179.3 4286.8 4442.6 4675.1 4999.8 
5475.9 6057.2 6798.7 7571.0 8163.3 8586.7 8795.2 8889.5 8852.2 8575.8 7979.0 6757.1 4857.2 2441.8 829.3 283.0 
184.3 151.4 129.4 87.8 24.1 0.0 
4091.5 3988.4 3863.4 3751.5 3679.1 3641.8 3633.0 3635.2 3635.2 3635.2 3637.4 3655.0 3698.8 3775.6 3916.0 
4144.2 4440.4 4802.3 5175.3 5407.8 5442.9 5285.0 4986.6 4545.7 3927.0 3159.1 2233.3 1358.0 642.8 274.2 144.8 96.5 
52.7 32.9 17.6 6.6 0.0 
4091.5 3898.5 3679.1 3464.1 3273.2 3110.9 2966.1 2816.9 2645.8 2454.9 2244.3 2011.8 1750.7 1480.9 1217.6 965.3 750.3 
592.3 489.2 427.8 381.7 344.4 309.3 278.6 247.9 217.2 186.5 158.0 125.0 94.3 65.8 46.1 30.7 17.6 13.2 8.8 0.0 
4091.5 3812.9 3492.6 3159.1 2834.5 2516.3 2191.7 1862.6 1529.1 1219.8 954.3 743.7 614.3 550.7 511.2 471.7 441.0 408.1 
377.3 344.4 313.7 285.2 261.1 236.9 212.8 184.3 155.8 133.8 109.7 85.6 61.4 41.7 28.5 19.7 15.4 11.0 0.0 
4091.5 3731.7 3303.9 2856.4 2369.4 1913.0 1476.5 1121.1 842.4 675.7 614.3 579.2 546.3 515.6 476.1 443.2 412.4 383.9 
357.6 329.1 304.9 278.6 252.3 226.0 199.6 175.5 151.4 129.4 109.7 89.9 65.8 50.5 37.3 26.3 17.6 11.0 0.0 
4091.5 3626.4 3126.2 2551.5 1959.1 1434.8 1002.6 743.7 642.8 609.9 581.4 555.0 526.5 495.8 456.3 427.8 397.1 368.6 
344.4 318.1 294.0 267.6 239.1 210.6 182.1 158.0 133.8 114.1 94.3 81.2 65.8 50.5 37.3 28.5 21.9 15.4 0.0 
4091.5 3576.0 2966.1 2303.5 1608.1 1099.1 759.1 649.4 618.7 590.1 566.0 541.9 513.4 480.5 447.5 416.8 386.1 359.8 
333.5 304.9 274.2 243.5 212.8 182.1 153.6 131.6 109.7 92.1 79.0 68.0 59.2 50.5 41.7 35.1 28.5 21.9 0.0 
4091.5 3514.6 2858.6 2110.5 1395.3 899.5 677.9 634.0 607.7 583.6 559.4 535.3 509.0 476.1 445.4 412.4 379.5 346.6 315.9 
283.0 247.9 215.0 182.1 149.2 122.9 100.9 83.4 72.4 65.8 61.4 59.2 54.8 50.5 41.7 35.1 26.3 0.0 
4091.5 3461.9 2762.1 1961.3 1243.9 792.0 656.0 627.4 601.1 577.0 552.9 528.7 502.4 469.5 436.6 403.7 368.6 331.3 294.0 
256.7 219.4 184.3 151.4 125.0 100.9 83.4 72.4 65.8 63.6 61.4 61.4 59.2 54.8 48.3 39.5 30.7 0.0 
4091.5 3433.4 2711.6 1899.9 1169.3 748.1 651.6 623.1 598.9 574.8 548.5 522.1 495.8 462.9 430.0 397.1 359.8 318.1 278.6 
239.1 201.8 166.7 136.0 109.7 89.9 76.8 68.0 63.6 61.4 61.4 61.4 59.2 54.8 50.5 43.9 32.9 0.0 
4091.5 3448.7 2722.6 1888.9 1182.5 737.1 651.6 625.2 598.9 572.6 548.5 522.1 493.6 460.7 430.0 394.9 355.4 315.9 274.2 
234.7 197.4 162.3 131.6 107.5 87.8 74.6 65.8 63.6 61.4 61.4 61.4 59.2 54.8 50.5 43.9 32.9 0.0 
